To webview
 

Issue 2/2022 dated June 29, 2022

 

Your WIKA newsletter

"Those who have ceased improving, have ceased to be good." − Hartmut Eklöh

Stay inquisitive about our latest subjects, brochures, products and blog posts and always keep up-to-date with the WIKA newsletter.

Have you already worked out your trade show programme? Whatever you do, plan a visit to our trade show stand. It's also worth taking a look at our online shop. Numerous new products from our portfolio are waiting for you.

Enjoy reading our newsletter.
Your newsletter editorial team

 

Our current topics

1. WIKA participation in trade shows during Summer 2022
 
2. Industrial high-speed pressure controller
 
3. Be there – Calibration seminar in July 2022
 
4. High-pressure needle valve with matching accessories
 
5. Innovative CryoTemp design for extremely low-temperature measurements
 
6. WIKA measuring instruments ideal for gas monitoring
 
7. Protecting people, the environment and industrial plants
 
8. Measuring instruments with diaphragm seals - Which process connection for which application?
 
9. Hydrogen mobility: a drive with loads of future potential
 
10. WIKA relay marathon 2022
 
 
 
WIKA participation in trade shows during Summer 2022

1. WIKA participation in trade shows during Summer 2022

Are you on the lookout for innovation and do you wish to inform yourself about the very latest in state-of-the-art technology? Then you should not miss a visit to the WIKA stand! We would be happy to meet you at Achema in Frankfurt (22 – 26 Aug.), drinktec in Munich (12 – 16 Sep.), the MSR special trade show in Ludwigshafen (14 Sep.) and Chillventa in Nuremberg (11 – 13 Oct.). You can also find us at Cigré in Paris from 28 August through 2 September.

We will be happy to send you a free ticket voucher on request. We look forward to seeing you!

Our trade show calendar contains a complete overview of all the trade shows around the world that WIKA will be attending.

read more To the Achema
read more To the Chillventa
read more To the drinktec
read more To the WIKA trade show schedule
read more To the MSR-Spezialmesse
read more To the Cigré
 
Industrial high-speed pressure controller

2. Industrial high-speed pressure controller

The CPC3050 high-speed pressure controller is the latest measuring instrument in the series of precision controllers from Mensor. Featuring an innovative controller, it was designed for fast pressure control in industrial environments and is capable of executing 25 % increases in pressure in less than four seconds with 0.020 % FS accuracy.

The CPC3050 maximises throughput in industries like oil & gas and automotive manufacturing, but can be used whenever speed and accuracy are needed. It comes in high-pressure and low-pressure versions with customisable measuring ranges, a 10:1 range limit ratio and auto-ranging.

read more To the product page CPC3050
read more To the press release
 
Be there – Calibration seminar in July 2022

3. Be there – Calibration seminar in July 2022

Following a successful seminar in May, WIKA are offering the next calibration seminar in July. Find out more about the calibration of pressure and temperature measuring instruments.

You can register easily via our website. We're looking forward to your registration for the calibration seminar on July 14, 2022 with a joint evening programme on July 13, 2022 and to welcoming you to our labs at our headquarters in Klingenberg.

read more Further information on worldwide seminars
read more To the registration form (in German)
 
High-pressure needle valve with matching accessories

4. High-pressure needle valve with matching accessories

For the instrumentation of high-pressure applications, WIKA has provided a new series of fittings and accessories. The models can be combined with the corresponding ball or needle valves from WIKA. The fittings are designed for pressures from 1,034 to 4,136 bar (15,000 to 60,000 psi).

The sensitive components − spindle tip and sealing − are made of suitably resistant material. Furthermore, the valve has the same characteristics as the other WIKA needle valves: low-wear operation due to the non-rotating spindle tip, smooth handling with low torque and leak tightness tested to BS6755/ISO 5208 leakage rate A.

read more To the product page HPNV
read more To the valves and protective devices
read more To the product page HPFA
read more To the product page HPAC
 
Innovative CryoTemp design for extremely low-temperature measurements

5. Innovative CryoTemp design for extremely low-temperature measurements

Thanks to the global use of hydrogen, extremely low-temperature measurement during transport and storage is becoming more and more relevant all the time. With the CryoTemp design, WIKA provide a suitable option for all relevant temperature measuring instruments for this superior application.

In laboratory trials, resistance thermometers (Pt1000) and thermocouples (type E) were tested for their suitability in cryogenic applications. The special design of the CryoTemp impressed with its high precision of +/− 3 Kelvin at −253 °C. The test data of the lab trials served as the basis for calculating new polynomials in the range of −258 °C to −200 °C used in the configuration of WIKA measuring transducers.

read more Further information
 
WIKA measuring instruments ideal for gas monitoring

6. WIKA measuring instruments ideal for gas monitoring

To ensure the adequate monitoring of gases, WIKA offer measuring instruments and sensors for fitting manufacturers. As the industry is constantly being further developed, more and more innovative solutions have to be developed as well. Our segment manager for industrial and medical gases spoke about existing technology and solutions for the energy transition in an interview with gasworld.

read more To the interview
read more Further information on industrial gases
 
Protecting people, the environment and industrial plants

7. Protecting people, the environment and industrial plants

Safety systems are also becoming increasingly important and complex since machinery and plants are carrying out more and more and, with higher productivity, the hazards are generally also increasing.

Guidelines and standards have been created to help every plant operator to operate his or her plant to the highest levels of safety. Failure analyses and risk assessments serve as a basis for decision-making. The aim is to reduce the risk presented by a technical system to an acceptable risk by means of safety measures.

This brochure gives an overview of functional safety and presents suitable sensors with application examples.

read more To the brochure
 
Measuring instruments with diaphragm seals - Which process connection for which application?

8. Measuring instruments with diaphragm seals - Which process connection for which application?

Measuring instruments with diaphragm seals are used in many different applications. The many requirements of different industries necessitate a customised solution at each respective location.

Would you like to know which diaphragm seal is the right one for your measuring instrument and which diaphragm seal system is suitable for your process? If so, watch our latest video, where we answer these and other questions ranging from threaded connections to sterile connections.

read more To the video
read more To the diaphragm seals
read more To all videos
 
Hydrogen mobility: a drive with loads of future potential

9. Hydrogen mobility: a drive with loads of future potential

Would you like to gain insight into the topic of hydrogen mobility and the future potential that comes along with it? If so, read our two new blog posts, which illustrate the properties and advantages of vehicles with hydrogen-powered fuel cells. You'll also learn how our special pressure sensors can provide support for your hydrogen applications here.

In addition, register for our cost-free news subscription in order to be kept up-to-date by e-mail on topics that you can choose yourself. Our authors are happy to share their expertise with you and to answer your questions.

read more To the blog post: https://blog.wika.com/applications/wika-develops-pressure-sensor-for-hydrogen-powered-vehicles/
read more To the WIKA blog
read more To the blog post: Hydrogen mobility - Clean engines of the future offer the same convenience as engines today
read more News subscription
 
WIKA relay marathon 2022

10. WIKA relay marathon 2022

This year the WIKA relay marathon celebrates its 15th edition on 23 July. Over the past two years, the classic relay competition wasn't possible due to the COVID pandemic and the associated restrictions. We're all the more pleased that it can now be held again given the current state of things.

As in previous years, following the marathon, a concert with regional bands will be held on the WIKA factory premises.

Would you like to take part in our relay marathon with your colleagues? Until 15 July, you have the opportunity to register yourself and your team using the link below. As a participant, spectator or concert visitor, we look forward to welcoming you. The entry is free!

read more Further information (in German)
read more To the registration form
 
 
 
 
Websites
 
Wika Webseiten und Shop Icon

Find out more about the group of companies.

Pfeil nach Rechts To the website
 
Pfeil nach Rechts To the online shop
 
   
 
   
 
   
 
 
WIKA blog
 
Wika Blogs

Inform yourself about our latest blog posts.

Pfeil nach Rechts To the blog
 
Pfeil nach Rechts To the news  
subscription
 
   
 
   
 
   
 
Social media
 
Wika Social Media

Take a look at our WIKA social media channels.

Pfeil nach Rechts To the LinkedIn page
 
Pfeil nach Rechts To the YouTube  
channel
 
Pfeil nach Rechts To Instagram
 
   
 
   
 

© 2022 WIKA Alexander Wiegand SE & Co. KG

 
Editorial team, WIKA newsletter

WIKA Alexander Wiegand SE & Co. KG

Alexander-Wiegand-Straße 3‌0

63911 Klingenberg

Germany

Tel.: +49 9372 132-0

Fax: +49 9372 132-423

newsletter@wika.de
Pfeil nach Rechts WIKA website
 
Pfeil nach Rechts Legal notice
 
Pfeil nach Rechts Unsubscribe from newsletter
 

The reprint or adoption of single reports and articles is only permitted with the express authorisation of the company WIKA. All rights reserved. WIKA is not responsible for the completeness, correctness and currentness of the supplied information. Neither is WIKA responsible for the contents and services offered by external sites, which are directly or indirectly referred to by hyperlink in the newsletter.

You will receive this e-mail once you have entered your e-mail address in the distribution list on our website. Here you can subscribe to or unsubscribe from the WIKA newsletter as you please.

If you have questions or would like to contact us, you can reach us at newsletter@wika.de .